The HTC is accredited by the German Accreditation Body (DAkkS). The certificate and the amendment is available under 'Quality Management'.
The HTC performs tests according to the following standards:
- IEC/EN 61000-6-x Generic Emission and Immunity Standards
- IEC/EN 61326-1 T&M products
- EN 55011/32 (CISPR 11/32) T&M and IT Products
- IEC/EN 61000-3-2/-3 Harmonics/Flicker
- IEC/EN 61000-4-x Immunity series
- IEC/EN 55035 / CISPR 35 IT Products
- IEC/EN 60601-1-2 Medical Products
- IEC/EN 60601-2-x Medical Products
- ISO/IEC 80601-2-x Medical Products
- IEC/EN 61010-1/-2-x T&M products
- IEC/EN 60825-1 Laser Safety
- CAN/CSA-C22.2 No. 61010-1, UL 61010-1 T&M products
Dynamics:
- IEC 60068-2-6 Random Vibration
- IEC 60068-2-64 Swept Sine Vibration
- IEC 60068-2-27/-30 Half-Sine and Trapezoidal Shock
- IEC 60068-2-31 Free Fall impact
Climatics:
- IEC 60068-2-1/-2/-14/-30/-38/-78 Temperature and Humidity
Acoustics:
- ISO 3744