The Test Center offers accredited and non-accredited services of Environmental tests.
The equipment under test (EUT) is subject to environmental conditions which may occur during lifetime, on transport and when operated at customer's site
| Sinusoidal shock | IEC/EN 60068-2-27 |
End-Use, Handling: This test is to ensure the product will survive damage-free the anticipated shock levels in the end-use environment. The shock form is half-sine. |
| Trapezoidal shock | IEC/EN 60068-2-27 |
Transportation Environment:
This test is to ensure the product will survive damage-free the expected transportation shocks. |
| Free Fall impact | IEC/EN 60068-2-27 IEC/EN 60068-2-31 |
| Sinusoidal vibration | IEC/EN 60068-2-6 (accredited) |
Resonance Search, Track & Dwell, bare product:
This test is to find potentially destructive product resonances by sweeping sine. Resonance Search, Track & Dwell, packaged product:
The purpose of this test is to find potentially destructive resonances during transport by sweeping sine. |
| Random vibration | IEC/EN 60068-2-64 (accredited) |
Random vibration, Operating functional, bare product: This is to ensure the product will meet performance specifications while operating under the anticipated vibration levels. Random vibration, Survival, bare product: This test is to ensure the bare product will survive damage-free the vibration levels anticipated during transportation and between operations.
Random vibration, Survival, packaged product: The purpose of this test is to ensure the product will survive damage-free the vibration levels anticipated during transportation. |
|
Low Temperature Operating and Storage Test High Temperature Operating and Storage Test High Temperature Heat Run Test (power cycling at lowest and highest specified input voltage) Specification verification after each state |
IEC/EN 60068-2-1 IEC/EN 60068-2-2 IEC/EN 60068-2-14 IEC/EN 60068-2-30 IEC/EN 60068-2-78 |
Keysight Products must operate within the line voltage range under various temperature conditions and they must withstand shipping and storage temperature conditions.
|
|
Low humidity High humidity Condensation Super soak (optional) |
IEC/EN 60068-2-38 |
The humidity test is designed to determine the effects of humidity on the product and assure that the product will meet published specifications while being subjected to high humidity conditions. This is an accelerated test to uncover failure modes in components, assemblies and processes, which may appear in the field during normal operation. |
|
Operator or Bystander Position Sound pressure level Sound power level |
ISO 3744 ISO 27779 |
The purpose of this test is to assure that the new Keysight product meet customer expectations and legal acoustic noise emission requirements. |
|
ESD Immunity |
IEC/EN 61000-4-2 |
The purpose is to assure the robustness of an Keysight product at higher test levels beyond the legal ESD requirements. |
|
IATA |
IATA PI-953 |
The purpose of this test is to assure that the new Keysight product meets regulatory (IATA) non-operating magnetic field emission requirements. |
| Operating Magnetic Field Immunity | IEC/EN 61000-4-8 |
The purpose is to evaluate products for immunity to magnetic fields including frequencies up to the 3rd harmonic of the highest power frequency. |
| Operating Magnetic Field Emission | IEC/EN 61000-4-8 |
The purpose is to quantify magnetic field emissions by an Keysight product that may interfere with other electronic products. |
|
Voltage range and tolerance Frequency range and tolerance Total harmonic distortion Power cycling Power selection error Line voltage - slow change, swell, sag and transients |
MIL PRF 28800 |
The purpose is to assure the robustness of the Power supply while operated at varying quality of power supply networks. |
|
Altitude |
IEC/EN 60068-2-1, 60068-2-2, 60068-2-13 |
The purpose is to determine the suitability of components, equipment or other products for transportation, storage and/or use under a combination of low air pressure and either high or low temperature. |